Generator models | DQFAA | Cummins Inc.

DQFAA

Frequency

60 Hz
Rated for kW kVA
Prime 680 850
Standby 750 938
Data Center Continuous 680 850

Product Availability

Latin America, North America
qst30 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QST30-G5 NR2 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

680 kW

850 kVA

Standby

750 kW

938 kVA

Data Center Continuous

680 kW

850 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

900 kW

1125 kVA

Standby

1000 kW

1250 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

818 kW

1023 kVA

Standby

900 kW

1125 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

725 kW

907 kVA

Standby

800 kW

1000 kVA

Contact Sales or find a Location