Frequency
| Rated for | kW | kVA |
|---|---|---|
| Prime | 410 | 513 |
| Standby | 450 | 563 |
| Data Center Continuous | 410 | 563 |
Product Availability
Częstotliwość
60
Emission Levels
E.U., mobile application
E.U., stationary application
EPA, nonroad (portable) application
EPA, stationary emergency application
EPA, stationary non-emergency application
Engine Model & Fuel Type
QSX15-G9 NONROAD 2 - Diesel
Ocena
Data Center Continuous
Prime
Standby
Product Type
60Hz Diesel
Type of Enclosure
Sound Attenuated & Weather Protective
Unhoused
kW/kVA
500 - 1000 kW/kVA
Prime
410 kW
513 kVA
Standby
450 kW
563 kVA
Data Center Continuous
410 kW
563 kVA