DFEK

Frequency

60 Hz
Rated for kW kVA
Prime 455 569
Standby 500 625
Data Center Continuous 455 569

Product Availability

Latin America, North America
qsx15

Częstotliwość

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSX15-G9 NONROAD 2 - Diesel

Ocena

Data Center Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

455 kW

569 kVA

Standby

500 kW

625 kVA

Data Center Continuous

455 kW

569 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

410 kW

513 kVA

Standby

450 kW

563 kVA

Contact Sales or find a Location