G-Drive Above 1000 kVA | Cummins Inc.

Unleashing unmatched power, powered by Cummins G-Drive

 

Cummins G-Drive engines above 1000 kVA stand as powerful solutions tailored to meet the demands of large-scale power needs, often associated with mission-critical applications. Engineered with an emphasis on robustness and reliability, these high-capacity engines are designed to deliver unwavering performance under heavy loads. Leveraging advanced technology and precision engineering, Cummins ensures that these engines provide a dependable power supply, making them ideal for critical infrastructure such as data centers, hospitals and industrial facilities where uninterrupted power is a non-negotiable.

These engines, Powered by Cummins G-Drive, showcase a formidable combination of capacity and reliability, with a focus on power efficiency, Cummins integrates advanced technologies to ensure these engines deliver consistent and reliable performance, meeting the demands of the most energy-intensive environments. 

Powered by Cummins G-Drive engines are committed to durability and longevity, offering a robust solution for those requiring substantial power reserves, positioning themselves as a reliable backbone for large-scale power needs where downtime is not an option. 

High horsepower G-Drive engines for your large-scale power needs

qsk60 g drive engine
Featured Engine

QSK60

 

Specifically designed for extended life, achieving over 20,000 hours operation before overhaul, the new component configuration sets a new benchmark for low cost operation.

Learn more
g drive engine qsk95
Featured Engine

QSK95

 

The QSK95 engine has some of the most advanced technology designed with the end user applications in mind to achieve cleaner and more efficient performance. Featuring advanced technology fuel injection for faster power delivery and a quad-turbocharging system to boost transient response. As a result, the QSK95 G-Drive engine has the best in class transient performance, capable of meeting ISO G3 standards.

Learn more

Engineering the next generation of power.

Intro

With more than 80 years of experience powering commercial, recreational and government applications globally, Cummins offers the reliability and durability operators expect.

Units

Frequency (Hz)

50, 60

Fuel Type

Diesel

Prime

52-182 kW

65-227 kVA

Standby

60-208 kW

75-261 kVA

Frequency (Hz)

50, 60

Fuel Type

Diesel

Prime

34-127 kW

43-158 kVA

Standby

39-136 kW

49-170 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

138-245 kW

172-306 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

153-245 kW

191-306 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

101-120 kW

126-150 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

619-739 kW

773-924 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Prime

672-700 kW

560-840 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

439-681 kW

548-851 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

524 kW

654 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

452-496 kW

565-620 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

496 kW

620 kVA

Connect with us