Cummins India Coil Coolers | Cummins Inc.

Coil Coolers

Discover the power of eco-friendly Cummins Coil Coolers, designed to efficiently recover heat from engines. Not only do they provide an effective alternative to radiators and heat exchangers, but they also serve as reliable cooling solutions in aftermarket applications. Choose Cummins Coil Cooler and join over 2000 satisfied customers to benefit from our track record of successful installations with more than 50% repeat orders.

Cummins, the trusted choice across various industries including IT, telecom, textiles, glass, refineries, defense, chemical, pharmaceuticals, engineering, cement, BPOs, Airports, Hospitality, and Hospitals.

 

Benefits of Cummins Coil Cooler:

  • Efficient Cooling: Experience significant water savings with the use of ambient air as the cooling medium.
  • Hassle-Free Maintenance: Say goodbye to the need for water treatment, chemicals, and the formation of scales, ensuring a seamless operation.
  • Reliable Performance: Enjoy uninterrupted DG set functionality even in extreme ambient conditions.
  • Savings and Efficiency: Save substantially on power consumption, particularly during mild weather conditions, while benefiting from an attractive payback period.
  • Eco-Friendly Operation: Rest assured with a system that ensures no air or water pollution, promoting a cleaner and greener environment.
  • Peace Of Mind: Enjoy a maintenance-free system with a generous two-year of battery warranty, aligning with the engine warranty.

 

Download Brochure

Connect with us: