G-Drive Below 1000 kVA | Cummins Inc.

Compact power for every application

 

No matter the power need, Powered by Cummins G-Drive engines showcase the commitment to delivering reliable and efficient power solutions in a compact form. These engines are meticulously designed to cater to a diverse range of applications where power demands may be moderate, but reliability is vital. Known for their robust construction and advanced technology, Cummins G-Drive engines below 1000 kVA offer a balance of power and fuel efficiency, ensuring optimal performance, whilst minimizing operational costs.

With a reputation for durability and low maintenance, these engines incorporate cutting-edge features such as advanced electronic controls and efficient fuel systems. Their compact size makes them suitable for installations with limited space, without compromising on power output. 

As with all Cummins G-Drive products, the engines below 1000 kVA exemplify a blend of innovation and reliability, making them a preferred choice for any power generation needs.

G-Drive engines as flexible as your power needs

g drive mechanical b series engine
Featured Engine

4B3.3

 

Small, light and economical, our B-Series engines include a direct fuel injection for a cleaner, quieter, more fuel-efficient performance and offer outstanding value in terms of installation, simplicity and servicing, with valve clearance checks not required until 2,000 hours twice the industry standard.

Learn more
g drive qsl9 engine
Featured Engine

QSL9

 

Offering outstanding power performance, this series can handle the toughest work conditions, delivering better fuel economy, better cold starting capability and lower operational noise.

Learn more

Engineering the next generation of power.

Intro

With more than 80 years of experience powering commercial, recreational and government applications globally, Cummins offers the reliability and durability operators expect.

Units

Frequency (Hz)

50, 60

Fuel Type

Diesel

Prime

52-182 kW

65-227 kVA

Standby

60-208 kW

75-261 kVA

Frequency (Hz)

50, 60

Fuel Type

Diesel

Prime

34-127 kW

43-158 kVA

Standby

39-136 kW

49-170 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

138-245 kW

172-306 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

153-245 kW

191-306 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

101-120 kW

126-150 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

619-739 kW

773-924 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Prime

672-700 kW

560-840 kVA

Frequency (Hz)

60, 50

Fuel Type

Gas

Standby

439-681 kW

548-851 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

524 kW

654 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

452-496 kW

565-620 kVA

Frequency (Hz)

60

Fuel Type

Gas

Standby

496 kW

620 kVA

Connect with us