Power Generation Global Product Guide | Cummins Inc.

Generator sets

Cummins provides diesel and gas-powered generator sets ranging from 15 – 3750 kVA.

All aspects of generator set design, manufacturing and service have been brought together in one company. All the major components – the engine, alternator, control systems and containers – are manufactured and built by Cummins. This integrated approach means each element of a generator set is matched to work in harmony from the start.

Intro

 

 

Units

Frequency

60

Fuel Type

Natural Gas/Propane

Frequency

50

Fuel Type

Diesel

Prime

2200 kW

2750 kVA

Standby

2400 kW

3000 kVA

Continuous

1980 kW

2475 kVA

Data Center Continuous

2200 kW

2750 kVA

Frequency

50

Fuel Type

Diesel

Prime

2200 kW

2750 kVA

Standby

2400 kW

3000 kVA

Data Center Continuous

2200 kW

2750 kVA

Frequency

50

Fuel Type

Diesel

Prime

2200 kW

2750 kVA

Standby

2400 kW

3000 kVA

Continuous

1680 kW

2100 kVA

Data Center Continuous

2200 kW

2750 kVA

Frequency

60

Fuel Type

Diesel

Prime

2750 kW

3438 kVA

Standby

3000 kW

3750 kVA

Continuous

2500 kW

3125 kVA

Data Center Continuous

2750 kW

3438 kVA

Frequency

60

Fuel Type

Diesel

Frequency

60

Fuel Type

Diesel

Prime

2750 kW

3438 kVA

Standby

3000 kW

3750 kVA

Continuous

2500 kW

3125 kVA

Data Center Continuous

2750 kW

3438 kVA

Frequency

50/60, Dual

Fuel Type

Diesel

Prime

240 kW

344 kVA

Standby

264 kW

375 kVA

Continuous

199 kW

249 kVA

Data Center Continuous

199 kW

249 kVA

Frequency

50/60, Dual

Fuel Type

Diesel

Prime

240 kW

300 kVA

Standby

264 kW

330 kVA

Continuous

199 kW

249 kVA

Frequency

50

Fuel Type

Diesel

Prime

220 kW

275 kVA

Standby

240 kW

300 kVA

Frequency

50

Fuel Type

Diesel

Prime

218 kW

273 kVA

Standby

240 kW

300.5 kVA

Frequency

50

Fuel Type

Diesel

Prime

220 kW

275 kVA

Standby

240 kW

300 kVA

Transfer switches

Cummins Power Generation offers a range of automatic and non-automatic transfer switches and bypass isolation transfer switches from 40 to 4,000 amps for an entire range of applications.

All transfer switches are engineered with flexibility and ease-of-operation in mind. And, when paired with Cummins generator sets (switchgear and paralleling controls) our robust power system capabilities ensure reliable performance while maximizing cost effectiveness.

System level controls and switchgear

Cummins Power Generation has been designing reliable paralleling power solutions since the early 1960s for a wide range of applications. Cummins system level controls are designed, manufactured, tested and third party certified to UL891, IEC 61439-2, CSA 22.2, Seismic and CE and provide world-class functionality reliability and quality.

Distribution boards are available in low voltage and medium voltage options. Low voltage paralleling switchboards are listed to UL 891 or UL 1558 for applications ranging from 208 to 600 volts. Medium voltage paralleling switchgear built to ANSI Standard C37.20.2 is available for high voltage applications.

Rating cards

Connect with us