Engines for Passenger Vessels | Cummins Inc.

Performance when it matters most.

Whether your waterway route is less than a mile or upwards of 600 miles, the Cummins Global passenger segment has a wide range of diesel engine power ratings from 250 - 4,200 hp designed to support both newly constructed and existing global passenger vessels. The unparalleled reliability and availability of Cummins products means less maintenance costs and higher uptime for operators, and a safe, smooth ride for passengers.

 

Find a distributor near you

 

JUMP TO: Peace of mind | Cummins in action | Sales & service

 

Peace of mind. All the time.

 

Icon_DependablePower@1x.png

Unmatched reliability
Our marine engines provide the dependability and longevity needed for passenger vessels. 

Icon_Easy Operation@1x_cropped.png

Unparalleled support
Connect with our Cummins Care experts online via email, social media or direct chat for 24/7, easy-to-access support.

Icon_Easy Operation@1x_cropped.png

Unrivaled performance
Rest assured that Cummins marine engines will stand up to any challenge—no matter how turbulent the waters.

 

Our top marine passenger engines

Get the power you need to keep your operation moving.

 

 

QSB6.7 engine

QSB6.7/QSB7

  • In-line, 6-cylinder, 4 stroke diesel
  • 230 - 550 hp
  • Rear engine-mounted water cooled turbocharger from Cummins Turbo Technologies 

Learn more

 

 

X15 engine

X15

  • In-line, 6-cylinder, 4 stroke diesel
  • 450 - 605 hp
  • Robust engine block designed for continuous duty operation and long life

Learn more

 

 

QSK60 engine

QSK60

  • V-16 cylinder, 4-stroke diesel
  • 2000 - 2700 hp
  • Improved idle standby, reduced noise vibration

Learn more

 

 

Our line of marine generator sets include Onan and C Power gensets suitable for a variety of vessels, and all offer the same reliability and durability you’ve come to expect from us.

See our marine gensets

 

 

Featured solutions

 

Tier 4 lets you do something you may not do often: enjoy the view.

If mariners know anything, it’s this: Success isn’t always easy. But thanks to our EPA Tier 4 / IMO III solutions, the QSK38 and QSK60, complying with emissions standards is. With the latest aftertreatment added to the already-proven QSK60, midlife overhauls become a thing of the past. There’s no need to change out major components until a full overhaul. And best of all, you can keep up with emissions regulations without sacrificing uptime, or one ounce of power.

Explore Cummins Tier 4 Engines for Marine

Person filming cars driving in a line

 

Cummins in action

The water has a way of testing the durability of even the toughest marine solutions. See how our passenger ferry solutions perform under pressure.

 

Basto Series of RO-RO Ferries, Powered By Four Cummins Diesel-Powered Generator Sets

Norway Diesel-Electric Battery Powered Ferry

With a rugged coastline and many fjords to cross, Norway has become a world leader in progressive ferry design. The Basto Series of RO-RO ferries is powered by four Cummins QSK50 IMO Tier III diesel-powered generator sets, two in each end with each producing 1290 kWM.

Read the case study

 

 

Washington State Ferry

Sally Fox is a 104 by 32-foot catamaran that will carry 250 passengers on the Vashon Island to Seattle route. The monster vessel is powered by a pair of Cummins QSK50-M Tier 3 main engines, each delivering 1800 HP at 1900 RPM to fixed pitch propellers, giving the ferry a 28-knot service speed.

Read the case study

Sally Fox Catamaran, Powered By Cummins QSK50-M Tier 3 Main Engines

 

 

China Coastal Passenger Ferry, Powered By Cummins QSK60-M Engines

China Coastal Passenger Ferry

China’s Zhejiang province has added a fine new 690-passenger ferry to its fleet of vessels. Operated by a 20-person crew, the Zhoushan Islands Prosperity is powered by a pair of Cummins QSK60-M engines rated for 2700 horsepower at 1900 RPM.

Read the case study

 

 

Local presence. Global reach.

Through a global network of 500 distributor and 7,500 dealer locations, our far-reaching presence guarantees a face-to-face interaction no matter where you are. Our engines and aftertreatment systems come with a full warranty backed by the power of our service network, ensuring fast access to support and engineering help when you need it.

 

Cummins is here to help

 

Case Study Actions

Pocket Tanker for Puget Sound

View

Aitana B: Power and Versatility

View

Big Hours, Little Wear

View

Revisiting The US Army’s Bridge Erection Boat

View

World’s Leading Manufactures for Russian Tug

View

Versatile Response Vessel from Russia

View

Argentinian Brutus At Work

View

Vietnamese Fisherman Opts for Cummins and Fiberglass

View

Small Nation, Big Marine Territory

View

Italian Crewboat: Excellence in Design, Quality in Construction

View


To view all case studies, click here.