Cummins Power Units
Your local Cummins Power Unit partner, with you every step of the way. Get in touch with us to get more information or a quote for a Power Unit solution.
Our Cummins Power Unit range
View our Custompak 46 to 1050 hp. They are fully customisable to suit your needs and can be used for
a wide variety of industries, including agriculture, construction, mining and emergency services.
Power
325 hp
Power
242 kW
Torque
1050 lb-ft
Torque
1424 N•m
Certification
EPA Tier 3
Power
133 - 275 hp
Power
99 - 205 kW
Torque
431 - 730 lb-ft
Torque
584 - 990 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3, EU Stage IIIA
Power
110 - 170 hp
Power
82 - 127 kW
Torque
347 - 460 lb-ft
Torque
470 - 624 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3,EU Stage III
Power
100 - 173 hp
Power
75 - 129 kW
Torque
2500 lb-ft
Torque
3390 N•m
Certification
Stage V,EU Stage V
Power
760 - 950 hp
Power
567 - 708 kW
Torque
2558 - 2897 lb-ft
Torque
3468 - 3928 N•m
Certification
EPA Tier 2
Power
755 - 800 hp
Power
563 - 597 kW
Torque
2275 lb-ft
Torque
3084 N•m
Certification
Tier 3 / Stage IIIA,EPA Tier 3, EU Stage IIIA
Power
760 - 950 hp
Power
567 - 708 kW
Torque
2558 - 2897 lb-ft
Torque
3468 - 3928 N•m
Certification
EPA Tier 2
Power
58 - 72 hp
Power
43 - 54 kW
Torque
137 - 199 lb-ft
Torque
186 - 270 N•m
Certification
Tier 3 / Stage IIIA
Power
180 hp
Power
134 kW
Torque
465 lb-ft
Torque
630 N•m
Certification
Non-certified
Power
260 hp
Power
194 kW
Torque
837 lb-ft
Torque
1135 N•m
Certification
Non-certified
Power
400 hp
Power
298 kW
Torque
1400 lb-ft
Torque
1898 N•m
Certification
Tier 3 / Stage IIIA
Power
1050 hp
Power
783 kW
Torque
3415 lb-ft
Torque
4630 N•m
Certification
Non-certified
Power
500 - 600 hp
Power
373 - 447 kW
Certification
EU Stage II,EPA Tier 2
See the QST30 Power Unit in action, with a V12 twin turbocharged diesel engine, a continuous power rating of 1001 hp and 3961 Nm of torque at 1800 rpm.
Twenty-two 1000 hp Cummins Inc. CustomPaks, built in Australia and equipped with Weir Multiflo high-capacity dewatering pumps, have been delivered to one of the world’s largest coal mining contractors for dewatering operations in Indonesia.
October 28, 2024
On December 7, 1941, the attack on Pearl Harbor launched the United States into the fray of World War II.
April 15, 2026
Our bodies and minds don’t follow a close of business.
April 13, 2026
Behind every product that leaves a Cummins manufacturing site is a network of planning, collaboration and foresight.
April 07, 2026
The Cummins HELM™ X10 The Cummins X10 engine combines lightweight performance and packaging efficiency of the L9 and the proven durability of the X12.
March 27, 2026
When it comes to heavy-duty truck maintenance, simplicity matters.
March 26, 2026
Cummins is taking its growing engine lineup directly to customers this spring, reviving a road-tested marketing strategy first used nearly a century ago by founder Clessie Cummins.
March 26, 2026
March 25th proudly marks Cummins Inc. (NYSE: CMI) eighth consecutive year supporting International Data Center Day (IDCD), powered by the 7x24 Exchange.
March 25, 2026
SINGAPORE — Cummins Asia Pacific will showcase its new K50 marine engine at Asia Pacific Maritime (APM) 2026, underscoring the company's focus on delivering power solutions engineered for the operating conditions and customer needs across the region.
March 23, 2026